Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Mollificio Bordignon
Metric catalogue
ISO Springs
Mollificio Bordignon
1L
1L Diameter 40 mm die spring - Extra light load die springs
Mollificio Bordignon
...
ISO Springs
Mollificio Bordignon
1L
1L Diameter 40 mm die spring - Extra light load die springs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1L38115
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog number
CODE
Housing Ø
D [mm]
Rod Ø
D1 [mm]
Free lenght
L0 [mm]
Rate
R [N/mm]
Stroke for optimum life 35% L0
S1 [mm]
Load for optimum life 35% L0
F1 [N]
Stroke for long life 50% L0
S2 [mm]
Load for long life 50% L0
F2 [N]
Wire section
B [mm]
Wire section
H [mm]
die springs per box
SPB
1
2
3
4
5
6
7
8
9
10
11
12
13
1L38050
40
20
51
50.8
17.9
907
25.5
1295
7.800
3.400
20
1L38065
40
20
64
39.7
22.4
889
32.0
1270
7.800
3.400
20
1L38075
40
20
76
33.1
26.6
880
38.0
1258
7.800
3.400
20
1L38090
40
20
89
28.1
31.2
875
44.5
1250
7.800
3.400
20
1L38101
40
20
102
24.5
35.7
875
51.0
1250
7.800
3.400
20
1L38115
40
20
115
21.6
40.3
869
57.7
1242
7.800
3.400
10
1L38126
40
20
127
19.5
44.5
867
63.5
1238
7.800
3.400
10
1L38140
40
20
139
17.8
48.7
866
69.5
1237
7.800
3.400
10
1L38151
40
20
152
16.3
53.2
867
76.0
1239
7.800
3.400
10
1L38176
40
20
178
13.8
62.3
860
89.0
1228
7.800
3.400
10
1L38202
40
20
203
12.1
71.1
860
101.5
1228
7.800
3.400
5
1L38252
40
20
254
9.7
88.9
862
127.0
1232
7.800
3.400
5
1L38303
40
20
305
8.0
106.8
864
152.5
1220
7.800
3.400
5
Show compressed display (13 products)
Part information
Similar parts
Request for quote (RFQ)
Mollificio Bordignon
- 1L Diameter 40 mm die spring
Order number
1L38115
Shorttext
Extra light load die springs
Latest change
11.02.2025 16:47:42
Unit
Keywords
Diameter
Extra light load
ISO
Metric
Springs
catalogue
die spring
die springs
Classifications
CNS
CNSERPBASE Object Properties